Valves

Model
Brand
Pressure
Temperature
Size
Keystone
Up to 150 psi CWP
Ambient
NPS 2-24
Keystone
Up to Class 150
Up to +392°F
NPS 2-48
Clarkson
Up to 100 psi
Up to +392°F
NPS 3-60
Clarkson
Up to 100 psi
Up to +392°F
NPS 3-60
Clarkson
Up to 145 psi
Up to +302°F
NPS 2-24
Clarkson
Up to 725 psi
Up to +298°F
NPS 3-36
Clarkson
Up to 145 psi
Up to +302°F
NPS 2-24
Keystone
Up to 150 psi CWP
Up to +500°F
NPS 2-24
Keystone
Up to 150 psi CWP
Ambient
NPS 2-24
Keystone
Up to 150 psi CWP
Up to +1202°F
NPS 2-24
Clarkson
Up to 300 psi CWP
Ambient
NPS 2-60
Keystone
Up to 145 psi
Up to +446°F
NPS 4-24
Keystone
Up to 232 psi
Up to +248°F
NPS 2-30
Keystone
Up to 232 psi
Up to +248°F
NPS 2-30
Keystone
Up to 145 psi
+140°F
NPS 2-24
Keystone
Up to 145 psi
+446°F
NPS 2-24
Keystone
Up to 150 psi CWP
Up to +302°F
NPS 2-36
Clarkson
Up to Class 300
Up to +392°F
NPS 3-48
Keystone
Up to 145 psi
Up to +230°F
NPS 3-36
Clarkson
Up to 145 psi
Up to +140°F
NPS 2-24

Clarkson SU10R Knife Gate Valve

Find Out More

Keystone OS1700 ASME 150 Knife Gate Valve

Find Out More