Sampling Valves

InLine

Model
Brand
Pressure
Size
Temperature
Type
Yarway
Up to 928 psi
NPS ½-1
Up to +752°F
Tank sampling
Chemat
Up to 580 psi
NPS ½-4
-76°F - +437°F
In-line sampling
Neotecha
Up to 232 psi
NPS 1-4
+392°F
In-line sampling

Lined

Model
Brand
Pressure
Size
Temperature
Type
Neotecha
Up to 145 psi
N/A
+392°F
Reactor sampling
Neotecha
Up to 232 psi
NPS 1-3
-40°F - +392°F
Lined
Neotecha
Up to 232 psi
NPS ½-8
Up to +302°F
Lined
Neotecha
Up to 232 psi
NPS 1-4
Up to +392°F
In-line sampling
Neotecha
Up to 232 psi
NPS 1-4
Up to +662°F
In-line sampling
Neotecha
Up to 145 psi
NPS 1-4
+14°F - +320°F
In-line sampling
Neotecha
Up to 145 psi
NPS 2
-4°F - +320°F
Tank sampling