Globe Valves

Model
Brand
Pressure
Size
Temperature
Type
Yarway
Up to Class 800
NPS ½-2
N/A
N/A
Yarway
N/A
NPS 1
N/A
High Pressure
Yarway
Up to Class 800
NPS ½-2
N/A
Forged

T Pattern

Model
Brand
Pressure
Size
Temperature
Type
Sempell
Up to 7252 psi
NPS ⅜-2
-4°F - +1148°F
Forged
Sempell
Up to Class 2680
NPS ½-2
-20°F - +1150°F
Forged
Hancock
Up to Class 1500
NPS ½-2
N/A
Forged
Sempell
Up to 10443 psi
NPS 2-20
-51°F - +1202°F
Forged
Sempell
Up to Class 3600
NPS ⅜-2½
-20°F - +1150°F
Forged
Yarway
Up to Class 4350
NPS ½-2
N/A
T-Pattern
Sempell
Up to 9137 psi
NPS ⅜-2½
-4°F - +1148°F
Forged
Fasani
Up to 5802 psi
NPS 2-24
-51°F - +1202°F
Cast
Sempell
Up to 5802 psi
NPS 2-16
-51°F - +1202°F
Cast
Fasani
Up to 5802 psi
NPS 2-24
-76°F - +1202°F
High Pressure
Hancock
Up to Class 2850
NPS 2-24
N/A
Cast

Y Pattern

Model
Brand
Pressure
Size
Temperature
Type
Yarway
Up to 4500 psi
NPS ½-3
Up to +1039°F
Y-Pattern
Yarway
Up to Class 4500
NPS ½-4
N/A
Y-Pattern
Fasani
Up to 5802 psi
NPS 2-24
-51°F - +1202°F
Cast
Sempell
Up to 5802 psi
NPS 2-16
-51°F - +1202°F
Cast