Regulators

Model
Brand
Pressure
Size
Temperature
Type
Cash Valve
Up to 1100 psi
NPS ⅛-½
Up to +180°F
Pressure Regulator
Cash Valve
Up to 719.39 psig
NPS ¼-2
-320°F - +450°F
Pressure Regulator
Cash Valve
N/A
NPS ¼-2
N/A
Pressure Regulator
Cash Valve
Up to 400.3 psig
NPS ¼-½
N/A
Pressure Regulator

Back Pressure and Economizer

Model
Brand
Pressure
Size
Temperature
Type
Cash Valve
Up to 600 psi
NPS ⅛-2
-320°F - +450°F
Control valve
Cash Valve
Up to 1499.69 psig
NPS ¼-2
Up to +450°F
Control valve
Cash Valve
Up to 199 psi
NPS ¾-2
Up to +400°F
Control valve

Cryogenic Regulator

Model
Brand
Pressure
Size
Temperature
Type
Cash Valve
Up to 600 psi
NPS ½-2
-320°F - +150°F
N/A
Cash Valve
Up to 653 psi
NPS ¼-2
+150°F - -320°F
Control valve

Pressure Regulator

Model
Brand
Pressure
Size
Temperature
Type
Cash Valve
Up to 300.23 psig
NPS ½-6
Up to +801°F
N/A
Cash Valve
Up to 2400.38 psig
NPS ⅜-¾
-320°F - +180°F
N/A
Cash Valve
Up to 249.47 psig
NPS ¼-1½
-321°F - +752°F
N/A
Cash Valve
Up to 300.23 psig
NPS ½-2
Up to +180°F
N/A
Cash Valve
Up to 249.47 psig
NPS ½-2
Up to +180°F
Control valve