Slurry Control

Model
Brand
Pressure
Temperature
Size
Style
Keystone
Up to Class 150
Up to +446°F
NPS 2-24
Wafer style - heavy duty slurry
Keystone
Up to ASME 600
Up to +446°F
NPS 1½-24
Extended body - extreme heavy duty slurry
Keystone
Up to Class 150
Up to +446°F
NPS 1½-24
Wafer style - light duty slurry
Keystone
Up to Class 150
Up to +1000°F
NPS 2-20
Wafer style - medium duty slurry
Keystone
Up to 203 psi
-4°F - +248°F
NPS 2-20
Resilient seated