Resilient Seated

Model
Brand
Pressure
Temperature
Size
Style
Keystone
Up to 250 psi
N/A
NPS 2-24
N/A
Keystone
Up to 250 psi
Up to +225°F
NPS 2-12
Resilient seated
Keystone
Up to 232 psi
-40°F - +320°F
NPS 1½-36
N/A
Keystone
Up to 232 psi
-40°F - +302°F
NPS 1½-12
N/A
Keystone
N/A
-40°F - +320°F
NPS 24-72
Double flanged - centric
Keystone
Up to 232 psi
-40°F - +320°F
NPS 2-36
N/A
Keystone
Up to 363 psi
+5°F - +266°F
NPS 2-96
N/A
Keystone
Up to 232 psi
-40°F - +248°F
NPS 28-120
Double flanged - eccentric

Centric

Model
Brand
Pressure
Temperature
Size
Style
Keystone
Up to 150 psi
N/A
NPS 1-20
N/A