High Performance

Model
Brand
Pressure
Temperature
Size
Style
Keystone
Up to 230 psi
-40°F - +338°F
NPS 2-36
Elastomer seats
Keystone
Up to ASME 600
-54°F - +752°F
NPS 2-48
Polymer, fire-safe and metal seats
Keystone
Up to 580 psi
-58°F - +752°F
NPS 2-28
Polymer, fire-safe and metal seats
Keystone
Up to ASME 300
-40°F - +986°F
NPS 2-36
Polymer, fire-safe and metal seats
Keystone
Up to ASME 300
-40°F - +1000°F
NPS 2-24
Polymer seats
Keystone
Up to ASME 300
-40°F - +500°F
NPS 2-24
Polymer seats
Keystone
Up to ASME 150
-20°F - +350°F
NPS 2-12
Polymer seats
Keystone
Up to ASME 300
-20°F - +1000°F
NPS 2-36
Polymer, fire-safe and metal seats