Floating

Model
Brand
Pressure
Temperature
Size
K-Ball
Up to ASME 300
N/A
NPS ¼-12

Metal Seated Flanged End

Model
Brand
Pressure
Temperature
Size
KTM
Up to Class 900
-20°F - +932°F
NPS ½-20
KTM
Up to 798 psi
-321°F - +842°F
NPS ½-16
KTM
Up to Class 300
-20°F - +518°F
NPS ½-10
KTM
Up to 798 psi
-321°F - +842°F
NPS ½-8
KTM
Up to Class 300
-4°F - +518°F
NPS ¾-8

Soft Seated Flanged End

Model
Brand
Pressure
Temperature
Size
KTM
Up to Class 2850
-20°F - +932°F
NPS ½-8
KTM
Up to Class 2850
-321°F
NPS ½-12
KTM
Up to 725 psi
-20°F - +500°F
NPS ½-12
KTM
Up to Class 300
-20°F - +518°F
NPS ½-10
Chemat
Up to 580 psi
-76°F - +437°F
NPS 1-8
Chemat
Up to 580 psi
-76°F - +437°F
NPS ½-4
KTM
Up to 798 psi
-321°F - +842°F
NPS ½-16
KTM
Up to Class 300
-20°F - +518°F
NPS ½-10
KTM
Up to 798 psi
-321°F - +842°F
NPS ½-8
KTM
Up to 725 psi
-20°F - +500°F
NPS ½-8
KTM
Up to Class 300
Up to +500°F
NPS 2-8
KTM
Up to Class 1500
Up to +437°F
NPS ½-1½
KTM
Up to Class 300
-4°F - +518°F
NPS ¾-8
KTM
Up to PN 100 / CL 600
-76°F - +437°F
NPS ¼-8
KTM
Up to Class 150
Up to +500°F
NPS 2-4
KTM
Up to Class 300
Up to +450°F
NPS ½-8
KTM
Up to Class 300
N/A
NPS ½-12
Chemat
Up to 580 psi
-22°F - +392°F
NPS ¼-2

Soft Seated Thread or Weld End

Model
Brand
Pressure
Temperature
Size
KTM
Up to Class 1500
Up to +500°F
NPS ½-2
KTM
Up to PN 100 / CL 600
-58°F - +437°F
NPS ¼-2
KTM
Up to PN 100 / CL 600
-58°F - +437°F
NPS ¼-1
KTM
Up to Class 1500
Up to +500°F
NPS ½-2
KTM
Up to Class 800
Up to +500°F
NPS ¼-1½
KTM
Up to Class 800
Up to +500°F
NPS ½-2
KTM
Up to PN 100 / CL 600
-76°F - +437°F
NPS ¼-8
K-Ball
Up to Class 600
N/A
NPS ¼-4
Chemat
Up to 580 psi
-22°F - +392°F
NPS ¼-2