Electric Actuators

MultiTurn

Model
Brand
Voltage
Temperature
Output Torque
Biffi
Up to 690 V
-22°F - +185°F
Up to 340000 Nm

Quarter Turn

Model
Brand
Voltage
Temperature
Output Torque
Keystone
Up to 240 V AC or DC
-40°F - +158°F
Up to 2000 Nm
Biffi
Up to 690 V
-4°F - +185°F
Up to 25500 Nm
Biffi
Up to 690 V
-4°F - +185°F
Up to 600 Nm
Keystone
Up to 400 V
-22°F - +149°F
Up to 4500 Nm