Model LIR/LIRE

Flame DeflagrationAnderson Greenwood

In-line deflagration flame arresters designed to prevent the propagation of subsonic flames

The LIR/LIRE are used in applications with subsonic flames and mounted in process or vent lines. They can be located in the pipeline or at the end of the pipe vent.

  • Concentric and eccentric model variants available.
  • Fabricated housings.
  • Advanced crimped stainless steel element construction as standard. Other materials available.
  • Mounted vertically or horizontally.
  • Uni-directional.
  • Can be used in combination with a Marvac pressure/vacuum valve.
  • Independently tested and certified.
  • Manufactured to ISO 9001:2008.

Technical Data

Pressure:

N/A

Size:

NPS ⅛-16

Temperature:

-4°F - +329°F

Type:

N/A

Refine

Language

Document Type

View Results