Model NP/NPC

Flame ArrestersAnderson Greenwood

End-of-line deflagration flame arresters designed to prevent the propagation of a flame with sub-sonic speed

The NP/NPC end-of-line flame arresters are mounted on tanks or on the end of discharge pipes to stop flames entering the process. With their light weight, low cost body they are ideal for small breather applications where a flame arrester is required.

  • Weather cowled or non-cowled model variants available.
  • Fabricated design.
  • Lightweight construction.
  • Advanced crimped stainless steel element construction as standard. Other materials available.
  • Independently tested and certified.
  • Manufactured to ISO 9001:2008.

Technical Data

Type:

Flame Arresters

Pressure:

N/A

Temperature:

-4°F - +140°F

Size:

NPS ⅛-3

Materials:

Carbon steel, stainless steel

Refine

Language

Document Type

View Results