Model LER/LERC/LEF/LEFC

Flame ArrestersAnderson Greenwood

Lightweight end-of-line deflagration flame arresters designed to prevent the propagation of a flame with subsonic speed

The LER and LEF are mounted on tanks or on the end of discharge pipes to stop flames entering the process. The LEF’s 1:1 inlet to element ratio design makes it ideal for low cost, low pressure drop applications.

  • Weather cowled or non-cowled model variants available.
  • Fabricated design.
  • Lightweight construction.
  • Advanced crimped stainless steel element construction as standard. Other materials available.
  • Independently tested and certified.
  • Manufactured to ISO 9001:2008

Technical Data

Type:

Flame Arresters

Pressure:

N/A

Temperature:

-4°F - +140°F

Size:

NPS ⅛-16

Materials:

Carbon steel, stainless steel

Refine

Language

Document Type

View Results