Model IRDB/IRDBE In-line detonation flame arrester

Flame ArrestersAnderson Greenwood

In-line detonation flame arresters designed to prevent the propagation of supersonic flames

The IRDB/IRDBE are used in applications with supersonic flames and mounted in process or vent lines. They are designed to handle both stable and unstable detonations.

  • Concentric or eccentric model variants available.
  • Fabricated construction.
  • Replaceable elements.
  • Advanced crimped stainless steel element construction as standard. Other materials available.
  • Can be positioned anywhere within the pipeline.
  • Bi-directional.
  • Designed for unstable detonation.
  • Independently tested and certified.
  • Manufactured to ISO 9001:2008.

Technical Data

Type:

Flame Arresters

Pressure:

N/A

Temperature:

-4°F - +329°F

Size:

NPS ½-24

Materials:

Carbon steel, stainless steel

Refine

Language

Document Type

View Results