Model ERQB

Flame ArrestersAnderson Greenwood

An end-of-line long burn flame arrester designed to prevent the propagation of a flame

The ERQB is mounted on tanks or on the end of discharge pipes to stop flames entering the process. It allows for stabilized burning for an unspecified time.

  • Fabricated construction.
  • Replaceable element.
  • Sprung weather cover.
  • Advanced crimped stainless steel element construction as standard. Other materials available.
  • Suitable for endurance burning.
  • Independently tested and certified.
  • Manufactured to ISO 9001:2008.

Technical Data

Type:

Flame Arresters

Pressure:

N/A

Temperature:

-4°F - +140°F

Size:

NPS ½-14

Materials:

Carbon steel, stainless steel

Refine

Language

Document Type

View Results