Model ERQ

Flame ArrestersAnderson Greenwood

End-of-line deflagration flame arresters designed to prevent the propagation of a flame

ERQ and ERQS are end-of-line flame arresters which are mounted on tanks or on the end of discharge pipes to stop flames entering the process. They allow short burning only.

  • Fabricated construction.
  • Replaceable element.
  • Advanced crimped stainless steel element construction as standard. Other materials available.
  • Independently tested and certified.
  • Manufactured to ISO 9001:2008.

Technical Data

Type:

N/A

Pressure:

N/A

Temperature:

-4°F - +140°F

Size:

NPS ½-24

Materials:

Carbon steel, stainless steel

Refine

Language

Document Type

View Results