Amal LSFE Liquid Seal Flame Arrester

Flame ArrestersAnderson Greenwood

An in-line detonation flame arrester designed to prevent the propagation of supersonic flames

The LSFE is designed to protect tank systems and equipment from detonations that can occur on tank filling lines. They are fitted external to the tank and are for use under atmospheric pressure conditions only.

  • Fabricated design.
  • Lightweight construction.
  • Unidirectional.
  • No special tools required for installation.
  • Fully welded construction contains no maintainable or moving parts.
  • Independently tested and certified.
  • Manufactured to ISO 9001:2008.

Technical Data

Type:

Detonation Flame

Pressure:

N/A

Temperature:

-4°F - +140°F

Size:

NPS 1-3

Materials:

Carbon steel, stainless steel

Refine

Language

Document Type

View Results