Amal IRQ/IRQE In-line Deflagration Flame Arrester

Flame ArrestersAnderson Greenwood

In-line deflagration flame arresters designed to prevent the propagation of subsonic flames

The IRQ/IRQE/IRQS are used in applications with subsonic flames and mounted in process or vent lines. They can be located in the pipeline or at the end of the pipe vent.

  • Concentric and eccentric model variants available.
  • Fabricated construction.
  • Replaceable elements.
  • Advanced crimped stainless steel element construction as standard. Other materials available.
  • Mounted vertically or horizontally.
  • Bi-directional.
  • Can be used in combination with a pressure/vacuum valve.
  • Independently tested and certified.
  • Manufactured to ISO 9001:2008.

Technical Data

Type:

Flame Arresters

Pressure:

N/A

Temperature:

-4°F - +536°F

Size:

NPS ⅛-40

Materials:

Carbon steel, stainless steel

Refine

Language

Document Type

View Results