Repairable Drip and Tracer Steam Traps

Drip and TracerYarway

Wide range of steam traps that provide consistent performance in less than perfect conditions.

Drip and tracer steam traps provide protection from condensate damage, temperature fluctuation, solidification, separation, and freezing, for steam lines, turbines, valves, risers, expansion loops, steam jacketing as well as pumps, while maintaining consistent performance in less than ideal conditions.

  • Repairable
  • Pressure assisted fail-open design
  • Freeze proof
  • Easy to check cyclic operation
  • Discharge temperature follows saturation curve
  • Energy efficient subcooled discharge
  • Integral check valve and screen
  • Hardened stainless steel valve body and seat
  • Installation in any position
  • Withstand superheat
  • Operates against 99% back pressure
Thermodynamic Traps
  • Repairable
  • Easy to check cyclic operation
  • Fail open design
  • Self-draining (vertical mount)
  • Energy efficient subcooled discharge
  • Hardened stainless steel valve body and seat
  • Single moving part
  • Freeze proof
  • Withstand superheat
  • Unaffected by water hammer

Technical Data

Type:

Steam

Pressure:

Up to 4500 psig

Temperature:

Up to +900°F

Size:

NPS ⅜-1

Refine

Language

Document Type

View Results