ARC Pump Protection Valves (Automatic Recirculation) Series 9200, 9100, 5300 and BPR

Automatic Recirculation ValvesYarway

Self-contained, low maintenance and reliable automatic recirculation control (ARC) valves engineered to protect centrifugal pumps against thermal damage and destruction

The Automatic Recirculation Control (ARC) valve is a self contained, low maintenance and reliable device, engineered to protect centrifugal pumps against thermal damage and destruction. With a track record of more than 40 years, Yarway ARC valves have provided customers with a peace of mind knowing that their pumps are protected during low flow events.

  • Precise recirculation control.
  • Stable design.
  • Integral check valve.
  • Low maintenance.
  • Self-operating.
  • Ease of installation.
  • Suitable for all fluids.
  • Dampening of pulsations.
  • Multistage pressure letdown.
  • Cavitation prevention.
  • Eliminate external power sources or signals.
  • Reliable performance.

Technical Data

Type:

Pump Protection

Pressure:

Up to Class 2500

Temperature:

-100°F - +550°F

Size:

NPS 1-14

Refine

Language

Document Type

View Results