Series MC/MT

ManifoldsAnderson Greenwood

A range of 2, 3 and 5 valve integral manifolds to be used with Rosemount® Coplanar™ style transmitters for static and differential pressure applications

The MC/MT series includes 2 valve manifolds for static pressure; 3 and 5 valve models for differential pressure transmitters with specific variants for gas and power services, including those that meet ASME B31.1 or B31.3 for fossil fuel power plants.

  • Compatible with Rosemount® Coplanar™ style pressure transmitter models 3051C, 3051P, 2024 and 3095 Multivariable™.
  • Ball end stems eliminate seat galling, provide bubble-tight shutoff and long life. Hardened, non-rotating balls ensure perfectly aligned closure.
  • Packing below threads prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
  • Easily adjustable PTFE packing decreases replacement downtime and increases valve life.
  • Dust covers protect stems from lubricant contamination.
  • Safety back seating prevents stem blowout or accidental removal and provides a metal-to-metal secondary stem seal while in the fully open position.
  • ENC plated 316 SS stems prevent galling or freezing of stem threads.
  • Rolled stem and bonnet threads provide additional strength.
  • Mirror stem finish in the packing areas provides smooth operation and extends packing life.
  • Metal-to-metal body-to-bonnet seals in constant compression prevent bonnet thread corrosion, eliminate possible tensile breakage and give a reliable seal.
  • Bonnet lock pins prevent accidental separation from the body while enabling easy maintenance and repair.
  • Patented porting design allows complete venting of process fluids before start-up for easy installation commissioning, not trapping unwanted liquid or gas process fluids.

Technical Data

Type:

Manifolds

Pressure:

Up to 6000 psig

Size:

NPS ¼-½

Temperature:

Up to +1000°F

Refine

Language

Document Type

View Results