Model DPM 5-Valve

ManifoldsAnderson Greenwood

Rack or panel-mounted 5 valve manifold to ASME B31.1 or B31.3 which meets MSS SP-105 for pressures to 6000 psig (414 barg), Class 2500

The DPM is a five-valve power/vent pattern manifold for rack or pipe-stand mounting to a differential pressure transmitter that enables instrument operation, isolation, zeroing, calibration and venting in a single unit suitable for liquid, steam or vapor service.

  • Remote mounting compact design requires minimum space for operation and installation with fewer potential leak points.
  • Two block valves, one equalizer valve and two vent/test valves in a compact unit.
  • Cost savings when manifolding the valves by eliminating several parts used in conventional methods of ‘piping up’.
  • Free-swivelling ball end stem ensures perfect alignment, providing repetitive bubble-tight shutoff and long life.
  • PTFE or graphite packing below stem threads prevents lubricant washout and thread corrosion.
  • Back seat stem prevents blowout or accidental removal.
  • Threaded ¼” NPT vent ports allow vent to be piped away safely. Supplied plugged as standard.
  • Standard pipe bracket bolts directly to the manifold providing a rigid support for the transmitter. Instrument can be removed easily for service or repair.

Technical Data

Type:

Manifolds

Pressure:

Up to 6000 psig

Size:

N/A

Temperature:

Up to +1000°F

Refine

Language

Document Type

View Results