Model A30 2-Valve

ManifoldsAnderson Greenwood

A direct mounting two-valve manifold which combines an isolation valve and a vent/calibrate valve in a single unit for static pressures

A30 has metal seated valves and is available with standard valve bonnets with PTFE stem packing or high temperature bonnets which have graphite packing for temperatures to 1000°F (538°C).

  • Direct mounting compact design requires minimum space for operation and installation, with fewer potential leak points.
  • Free-swivelling ball end stem ensures perfect alignment, providing repetitive bubble-tight shutoff and long life.
  • PTFE or graphite packing below stem threads prevents lubricant washout and thread corrosion.
  • Back seat stem prevents blowout or accidental removal while in operation.
  • Threaded vent ports allow vent to be safely piped away. Supplied plugged as standard.
  • Two 7/16” UNF bolts and an instrument seal ring supplied as standard.
  • Standard pipe bracket bolts directly to the manifold providing a rigid support for the transmitter. Instrument can be removed easily for service or repair.

Technical Data

Type:

Manifolds

Pressure:

N/A

Size:

N/A

Temperature:

N/A

Refine

Language

Document Type

View Results