Model A22N

ManifoldsAnderson Greenwood

A differential pressure manifold with two block valves, an equalizer valve and two instrument side vent/calibrate valves

The A22N is designed for remote mounting differential pressure transmitters, for instrument isolation and zeroing, venting and calibration. It’s suitable for both liquid and vapor service and for applications with differential pressure.

  • Remote mounting compact design requires minimum space for operation and installation with fewer potential leak points.
  • Reduced installation costs by manifolding the valves, eliminating several components essential for ‘piping-up.’
  • Free-swivelling ball end stem ensures perfect alignment, providing repetitive bubble-tight shutoff and long life.
  • PTFE or graphite packing below stem threads prevents lubricant washout and thread corrosion.
  • Back seat stem prevents blowout or accidental removal while in operation.
  • Threaded vent ports allow vent to be piped away safely. Supplied plugged as standard.
  • Standard 2⅛” (54 mm) centered instrument connections.
  • All manifolds supplied with mounting holes as standard to enable pipe bracket mounting.
  • AGCO Mount option available.

Technical Data

Type:

Manifolds

Pressure:

N/A

Size:

N/A

Temperature:

N/A

Refine

Language

Document Type

View Results