Large Bore Intellimount System

ManifoldsAnderson Greenwood

Large bore direct mount 2, 3 or 5 valve manifold system with renewable block valve metal or soft seats and graphite or PTFE stem packings that reduces potential leakpoints

The Intellimount system is designed for close-coupling DP transmitters to senior and junior orifice changers and/or orifice-flange unions in natural gas, liquid or steam measurement applications.

  • Close coupled straight through ⅜” (10 mm) bore to transmitter reduces gauge line error and enhances transmitter performance.
  • Provides required spacing for installation via Sr. orifice changers with no need for spacer flanges or manifolds.
  • Optional rating to Fire-Safe API 607.
  • Two-piece modular Coplanar™ flange (Rosemount 305) elimination system provides permanent diaphragm protection during maintenance.
  • No additional brackets or pipe support required.
  • Direct mount system eliminates impulse lines and conventional root block valve block system.
  • Post installation instrument retrofit capability.
  • Mounts all manufacturers’ field instruments.
  • Modular design enables system hydrotest and certification without instrument. Total installation, including transmitter, ships in one package to the field.

Technical Data

Type:

Manifolds

Pressure:

Up to 6000 psig

Size:

N/A

Temperature:

Up to +1000°F

Refine

Language

Document Type

View Results