AGSF Stabilised Futbol/Connector

ManifoldsAnderson Greenwood

Uniquely designed connector that provides support to an entire installation while transferring the radial-stress load away from the NPT connections

The AGSF stabilized futbol/connector is used as the connection between an orifice fitting or flange and manifold on direct mounted differential pressure measurement installations.

  • Quick, easy, one-handed installation.
  • Large footprint reduces radial-stress load on the NPT threads.
  • Slotted bolt holes accommodate 2⅛” to 2¼” (53 to 56 mm) bolt spacings.
  • Available with dielectric shielding which provides a non-conductive barrier between the instrument and the orifice fitting.
  • Universal design for both vertical and horizontal mount configurations.
  • Available in standard 4” length (100 mm) or extended 5.6” length (142 mm) for additional clearance requirements.
  • Oxygen or chlorine cleaning available.
  • Stainless or carbon steel construction.
  • High temperature graphite flange gaskets available.
  • No special tools required for installation.

Technical Data

Type:

Manifolds

Pressure:

Up to 6000 psig

Size:

N/A

Temperature:

N/A

Refine

Language

Document Type

View Results