Model HM25D

Hand ValvesAnderson Greenwood

A globe pattern valve with a 7/16” (11 mm) bore for pressures to 10000 psig (689 barg)

The HM25D is suitable for severe service, high pressure/temperature applications and features a Cv rating of 1.95, which allows for high flow capacities. Its globe pattern construction allows for throttling of the most severe services.

  • Rotating ball stem tip provides bubble-tight shutoff and ensures long valve life.
  • Large handle ensures ease of operation.
  • All valves are hydrostatically tested prior to shipment. Material traceability on all wetted parts is standard.
  • PTFE or graphite packing is easily adjustable in the field.
  • All packing is below the threads to eliminate contamination by the process, ensure smooth valve operation and long service life.
  • Safety back seating prevents accidental stem blowout and removal under pressure.
  • Standard bonnet lock plate prevents accidental removal under pressure.
  • Wide variety of inlet and outlet configurations and materials.
  • Factory configuration to a wide variety of manufacturers’ tube fittings.

Technical Data

Type:

Hand Valves

Pressure:

N/A

Size:

N/A

Temperature:

N/A

Refine

Language

Document Type

View Results