H5 Hand Valves

Hand ValvesAnderson Greenwood

A miniature isolation valve with an interchangeable hard or soft seat for pressures to 6000 psig (414 barg)

The H5 mini valves facilitate safe, compact and economical installations and are excellent for straight isolation applications.

  • Packing below threads (O-ring bonnet) prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
  • Easily adjustable packing decreases replacement downtime and increases valve life.
  • Safety back seating prevents stem blowout or removal during operation and provides a metal-to-metal secondary stem seal while in the fully open position.
  • ENC plated 316 SS prevents galling or freezing of stem threads.
  • Rolled stem, bonnet and male NPT threads provide additional strength.
  • Mirror stem finish in the packing area enables smooth operation and extends packing life.
  • One-piece handle design prevents loss due to vibration or during maintenance.
  • Soft or metal seat for bubble-tight shutoff is field-replaceable for easy maintenance.
  • Extended valve life: damaged soft seat can be removed, leaving a metal seated valve.

Technical Data

Type:

Hand Valves

Pressure:

Up to 6000 psig

Size:

N/A

Temperature:

Up to +1000°F

Refine

Language

Document Type

View Results