Bolted Bonnet LP/MP ( t-pattern)

T - PatternFasani

The bolted bonnet type valves are manufactured to guarantee the highest performance in the widest spectrum of oil and gas applications

These high quality valves are installed in a large variety of services in the oil and gas field, chemical and petrochemical industry, in onshore and offshore drilling/refining, and in the power industry. These valves are successfully installed worldwide on applications requiring tight shutoff.

  • Robust valve body in a wide range of materials (NACE compliance included).
  • Threaded seat rings facilitate maintenance and/or replacement. On request, they can also be supplied as tack or seal welded. Above NPS 12 the seats are seal welded as standard.
  • Connections are offered as flanged or special, such as clamp type, to meet any customers’ request.
  • Manufactured according to the requirements of ASME B16.34 and BS1873.
  • Seats are welded in.

Technical Data

Type:

High Pressure

Pressure:

Up to 5802 psi

Temperature:

-76°F - +1202°F

Size:

NPS 2-24

Refine

Language

Document Type

View Results