Figure 637

ControlKeystone

The F637 is a medium duty slurry control valve, short body style with replaceable body sleeve

Especially developed for the mining and mineral processing industries. Ideal valve for the control of aggressive slurries.

  • Robust construction.
  • High wear resistant materials.
  • Bi-directional slurry control valve.
  • Swing through disc for minimum leakage.
  • Hardened tool steel disc end spacers to protect the shaft from erosion.
  • Extensive size range available.
  • Multiple viton stem seals.
  • Full repairability with replaceable internals for significantly extended valve life.
  • Adjustable PTFE gland packing.
  • Standardised mounting and drive adaptor connection allowing direct mounting of Keystone actuators and also allows for actuator removal while in-line.
  • Manufactured under quality system ISO 9001:2008. Certificate No Mel 0400133.
  • Available with PED approval. Cert No: 0038/PED/MUM/0710020/1.

Technical Data

Type:

Control valve

Pressure:

Up to Class 150

Temperature:

Up to +446°F

Size:

NPS 2-24

Style:

Wafer style - heavy duty slurry

Refine

Language

Document Type

View Results