Figure F605

CombinationLunkenheimer

The F605 combination valve is a three way diverting valve specifically designed for severe service in alumina applications where scale and erosion are present.

Designed and engineered specifically for use in the alumina industry for bypass applications. Services include all slurry and liquor applications.

  • Valves can be reground in-line.
  • Designed to ASME B16.34
  • Heavy duty wall and flange thickness well in excess of ASME B16.34 and ASME B16.5
  • Pads for fitting drain ports.
  • Tested to API 598.
  • Large stem diameters for strength and stiffness.
  • Stellite 6 hardfacing as standard on disc and seat surfaces.
  • Hard facing available on stem.
  • Roller or plain bearings fitted to yoke bush - depending upon size.
  • Manufactured under quality system ISO 9001:2008, Certificate No. MEL 0929678/A
  • Documentation to EN 10424 1999 Type 3.1B (DIN 50409). Material certification for pressure containing components.

Technical Data

Type:

Isolation

Temperature:

Up to +653°F

Size:

NPS 3-24

Pressure:

Up to ASME 150

Refine

Language

Document Type

View Results