Figure 2000

Butterfly Resilient SeatedKeystone

Wafer style valve with steel reinforced resilient seat for control of light/medium slurries

Ideal for the control of light to medium density mineral processing slurries where tight shut-off is required.

  • Wafer style body.
  • Bi-directional tight shut off up to 1400 kPa.
  • Steel reinforced seat.
  • Extensive size range available.
  • High wear resistance materials.
  • Replaceable components.
  • Maintenance friendly.
  • Direct mounting to Keystone actuators eliminates the need for mounting brackets.
  • Top bushing absorbs actuator side thrust loads.
  • Body locating holes provide easy installation and centering between flanges.

Technical Data

Type:

Resilient seated

Pressure:

Up to 203 psi

Temperature:

-4°F - +248°F

Size:

NPS 2-20

Style:

Resilient seated

Refine

Language

Document Type

View Results