Series 180

Soft Seated, Thread or Weld EndK-Ball

R180/R180F Reduced Bore DesignF180/F180F Full Bore Design

The Series180 designs are ideal for general industrial and service applications including water, oil, gas, chemical processes and food and beverage industries. Fire safe models also offer designs suitable for more hazardous services such as fuel and inflammable substances.

  • Ball valve designs with screwed or weld end connections.
  • ISO 5211 top mounting plate for easy actuation.
  • Investment cast body construction.
  • Carbon steel or stainless steel body materials.
  • Wide range of pressure ratings available.
  • Reduced and full bore models.
  • Locking device on all models.
  • Seat material options available.
  • Fire tested valves available as F180F and R180F.

Technical Data

Type:

N/A

Pressure:

Up to Class 600

Temperature:

N/A

Size:

NPS ¼-4

Refine

Language

Document Type

View Results