Figure F110 - F190

FloatingK-Ball

A comprehensive range of ball valves to suit a wide variety of industrial applications

  • The range includes one, two and three piece ball valve designs with screwed, weld or flanged end connections.
  • 3/4/5-way multi-port designs available.
  • ISO 5211 top mounting plate available, for easy actuation, on selected models.
  • Body construction either investment or sand cast according to model.
  • Carbon steel or stainless steel body materials.
  • Wide range of pressure ratings available.
  • Reduced and full bore models.
  • Locking device on all models.
  • Seat material options available.
  • Fire tested valves available.

Technical Data

Type:

N/A

Pressure:

Up to ASME 300

Temperature:

N/A

Size:

NPS ¼-12

Refine

Language

Document Type

View Results