Yarway Steam Traps

Yarway provides thermodynamic and thermostatic steam traps to power, refining, and petrochemical markets that utilize high- and medium-pressure steam. Yarway, a leader in the design of the thermodynamic piston trap, specializes in providing easily maintained condensate removal systems that are in-line renewable and assist customers with lower lifetime costs.

Drip and Tracer

Model
Pressure
Temperature
Size
Type
Up to 600 psig
Up to +752°F
NPS ¼-1
Steam
Up to 4500 psig
Up to +900°F
NPS ⅜-1
Steam
N/A
N/A
N/A
N/A

Process Thermodynamic

Model
Pressure
Temperature
Size
Type
Up to 725 psi
Up to +842°F
NPS ⅜-1
N/A
Up to 3002 psi
N/A
NPS 1-2
Thermodynamic
N/A
N/A
N/A
N/A

Process Thermostatic

Model
Pressure
Temperature
Size
Type
Up to 305 psi
Up to +500°F
N/A
Thermostatic

Strainers

Model
Pressure
Temperature
Size
Type
N/A
N/A
NPS ⅜-2
Y-Pattern