Yarway Instrumentation Equipment

Yarway covers requirements for level gauges and electronic water level systems with a wide range of models, sizes, and materials to satisfy all the specifications of the power and process industry. The brand also has a sample valve for use in chemical and process systems, specifically designed for media with high viscosity and crystal or hard particles.

Liquid Level Gages and Gagecocks

Model
Pressure
Temperature
Size
Type
Up to 653 psi
+446°F
NPS ½-¾
Gage Valves
25 to 300 psig
Up to +1200°F
N/A
Electronic
Up to 3000 psig
Up to +1000°F
NPS 1-1½
N/A
Up to 3000 psig
+1°F - +160°F
N/A
Electronic
Up to 3002.28 psig
Up to +1200°F
N/A
Electronic
Up to 3000 psig
Up to +1000°F
NPS 1-1½
Electronic
Up to 3002 psi
N/A
NPS ½-¾
Water
25 to 300 psig
Up to +1200°F
NPS 1-1½
Electronic

Sampling Valves

Model
Pressure
Temperature
Size
Type
Up to 928 psi
Up to +752°F
NPS ½-1
Tank sampling