Yarway Gate, Globe, Check Valves

Yarway is focused on the small-bore, high-pressure vent, drain and blow-off, and continuous blowdown applications of heat-recovery steam generators. In-line repairable, Yarway valves offer the lowest application lifecycle costs for power plant operators.

Check Valves

Model
Pressure
Temperature
Size
Type
Up to Class 800
N/A
NPS ½-2
Globe style
Up to Class 4500
N/A
NPS ½-4
Y-Pattern

Gate Valves

Model
Pressure
Temperature
Size
Type
N/A
N/A
NPS ½-2
Forged

Globe Valves

Model
Pressure
Temperature
Size
Type
Up to Class 800
N/A
NPS ½-2
N/A
N/A
N/A
NPS 1
High Pressure
Up to Class 800
N/A
NPS ½-2
Forged
Up to Class 4350
N/A
NPS ½-2
T-Pattern
Up to 4500 psi
Up to +1039°F
NPS ½-3
Y-Pattern
Up to Class 4500
N/A
NPS ½-4
Y-Pattern