Vonk Control Valves

Vonk choke valves offers reliable flow control and high-pressure drop for abrasive media in upstream oil and gas applications. The rotating disc design provides repeatable tight class V shutoff capability and contrary to plug or cage designs, prevents the flowing medium to be in direct contact with the valve seat. This enhances durability, and reduces maintenance and repair frequency, which is an essential requirement for plants processing harsh materials such as crude oil and sour gas.

Choke Valves

Model
Brand
Pressure
Temperature
Size
Vonk
Up to Class 4500
-148°F - +572°F
NPS 1-8
Vonk
Up to Class 2500
-148°F - +572°F
NPS 1-2
Vonk
Up to Class 4500
-148°F - +572°F
NPS 1-8
Vonk
Up to Class 2500
-51°F - +482°F
NPS 1-3