Sempell Gate,Globe,Check valves

Sempell forged gate, globe, and check valves serve the DIN and ASME power generation markets. Applying cutting-edge material science and valve designs, Sempell isolation and non-return valves are designed for all types of power plants, including nuclear and supercritical plants, which operate at temperatures up to 720°C.

Check Valves

Model
Brand
Pressure
Temperature
Size
Sempell
Up to Class 1500
Up to +572°F
NPS 4-18
Sempell
Up to 5802 psi
-51°F - +1202°F
NPS 2-24
Sempell
Up to 914 psi
N/A
NPS 3-32
Sempell
Up to Class 400
N/A
NPS 3-32
Sempell
Up to PN 100 / CL 600
N/A
NPS 14-40
Sempell
Up to Class 400
N/A
NPS 14-40
Sempell
Up to 10443 psi
-51°F - +1202°F
NPS 2-24
Sempell
Up to 5802 psi
-51°F - +1202°F
NPS 2-24
Sempell
Up to 10443 psi
-51°F - +1202°F
NPS 2-24
Sempell
Up to 5802 psi
-51°F - +1202°F
NPS 2-24

Gate Valves

Model
Brand
Pressure
Temperature
Size
Sempell
Up to 10443 psi
-51°F - +1202°F
NPS 2-24
Sempell
Up to 5802 psi
-51°F - +1202°F
NPS 2-24
Sempell
Up to Class 2850
N/A
NPS 5-24
Sempell
Up to ASME 600
N/A
NPS 2½-20
Sempell
Up to 10443 psi
-51°F - +1202°F
NPS 2-24
Sempell
Up to 5802 psi
-51°F - +1202°F
NPS 2-24

Globe Valves

Model
Brand
Pressure
Temperature
Size
Sempell
Up to 7252 psi
-4°F - +1148°F
NPS ⅜-2
Sempell
Up to Class 2680
-20°F - +1150°F
NPS ½-2
Sempell
Up to 10443 psi
-51°F - +1202°F
NPS 2-20
Sempell
Up to Class 3600
-20°F - +1150°F
NPS ⅜-2½
Sempell
Up to 9137 psi
-4°F - +1148°F
NPS ⅜-2½
Sempell
Up to 5802 psi
-51°F - +1202°F
NPS 2-16
Sempell
Up to 5802 psi
-51°F - +1202°F
NPS 2-16