RAIMONDI

Raimondi Raisteam brand of forged gate, globe, and check valve products was developed to meet the demands of power plant design engineers, using the highest form of valve body integrity and reliability. Designed for combined cycle, conventional, and supercritical coal-fired power plants, Raimondi Raisteam products specialize in main steam and feedwater applications.

Raimondi valves are engineered in full compliance with specific project conditions for high-operation pressures up to ASME class 4500 or for specific operation conditions with interpolated rating classes.