K-Ball

Emerson has been an industry leader in providing its line of K-Ball brand of high-quality and performance-driven utility ball valves that are ideal for most general industrial and process applications, including water, air, oil, gas and chemical processes.

The K-Ball diverse range of ball valves provides comprehensive designs in full or reduced bore, sizes DN8-DN300 and pressure ratings up to ASME class 600. The range features certified fire-tested designs for arduous and flammable "fire-safe" applications. Multi-port 3 & 4 way designs are also available. Available designs consist of one-, two- and three-piece construction with flanged, threaded and welded end valves and a wide choice of seat options and packing configurations to match your specific application needs.