Hancock Gate, Globe, Check Valves

Hancock valves provide cast and forged steel gate, globe, and check valves suitable for most power, petroleum, chemical, petrochemical, and general industry process applications. With a proven reputation for economical service established over 100 years ago, Hancock offers a complete range of carbon steel and stainless steel valves up to ASME Class 1500 in sizes DN 15 - 600 (NPS ½ – 24), with a choice of end connections including screwed, socket weld, flanged, or butt weld.

Check Valves

Model
Pressure
Type
Size
Temperature
Up to Class 1500
Forged
NPS ½-2
N/A
Up to Class 2850
Cast
NPS 2-24
N/A

Gate Valves

Model
Pressure
Type
Size
Temperature
Up to Class 1500
Forged
NPS ½-2
N/A
Up to Class 2850
Cast
NPS 2-24
N/A

Globe Valves

Model
Pressure
Type
Size
Temperature
Up to Class 1500
Forged
NPS ½-2
N/A
Up to Class 2850
Cast
NPS 2-24
N/A