FCT Ball Valves

With the premium FCT brand of engineered ball valve solutions, Emerson services the upstream oil and gas industry. Design leadership and integrity, coupled with advanced manufacturing and testing processes, help provide a complete solution to the most critical service or complex application. Emerson's proven global leadership in design of ball valves, such as HIPPS, emergency shutdown, subsea, high temperature and cryogenic services, and corrosive pipeline applications ensures the FCT brand is a secure, trusted choice for many major oil and gas companies globally.

Trunnion Mounted

Model
Pressure
Temperature
Size
Up to Class 1500
Up to +500°F
NPS 1½-20
Up to Class 900
-76°F - +392°F
NPS 2-56
Up to 5802 psi
-321°F - +842°F
NPS 2-60
Up to PN 100 / CL 600
-20°F - +406°F
NPS 2-24