FASANI

Fasani supplies engineered gate, globe, and check valve solutions for large diameter pipe, noble alloy materials, cryogenic service, and steam turbine extraction applications in the upstream oil and gas, power, and petrochemical markets. Fasani’s focus on engineering, testing capability, and supply chain delivers high integrity cast products to these specialty markets.

The robust design of Fasani gate valves guarantees an extended service life in demanding applications such as oil and gas plants (onshore and offshore), chemical, petrochemical, and power plants. Fasani globe valve designs are ideal for on / off services with an extended range up to NPS 24 DN 600, while the check valves combine maximum safety, high flow efficiency, and long service life wherever the prevention of flow reversal is demanded.