Crosby Pressure Relief Valves

A market leader in direct spring PRV technology, Crosby was the first to certify on liquid service and one of only a few in the ASME I and III markets. Since 1874, Crosby direct spring-operated safety and relief valves have been among the world’s most widely used relief valves for gas, liquid, steam, and multi-phase applications in oil and gas production, refining, petrochemical, and chemical processing systems. They are also used for utility and industrial steam generators, and steam systems in power generation facilities.

Direct Spring Operated Pressure Relief Valves

Model
Pressure
Temperature
Size
Type
Up to 2700.6 psig
Up to +1000°F
NPS 1-6
Spring Operated
Up to 450 psi
-20°F - +250°F
NPS 1½-3
Steam
25 to 300 psig
-20°F - +450°F
10x14 - 20x24
Spring Operated
N/A
-15°F - +399°F
NPS ¾-1
Steam
Up to 1499.69 psig
-450°F - +750°F
NPS ¾-2
Spring Operated
Up to 9993.1 psig
-450°F - +1000°F
NPS 1-8
Spring Operated
Up to 580.15 psig
-40°F - +801°F
NPS 1-4
Spring Operated
Up to 125 psi
-15°F - +399°F
NPS 3-4
Steam

Valve sizing, selection, configuration and reporting platform

Access PRV2SIZE Tool