Cash Valve Pressure Regulators

Emerson's Cash Valve brand offers a range of pressure regulating valves for water, air, steam, oils, gases and non-corrosive fluids. 

Cash Valve pressure-management valves are designed for pressure regulation and back-pressure. They are used for steam, air, gas, liquid, and cryogenic applications. These valves are available in multiple configurations, including a range of materials (iron, brass, bronze, carbon, and stainless steel), sizes (1/8” to 6”), and temperatures (below −238° F [−150° C] to 800° F [427° C]). Diaphragms of various elastomers and metal configurations are available.

Pressure Control Valves

Model
Pressure
Temperature
Size
Type
Up to 580.15 psig
-321°F - +199°F
NPS ¼-½
Storage Tank

Regulators

Model
Pressure
Temperature
Size
Type
Up to 1100 psi
Up to +180°F
NPS ⅛-½
Pressure Regulator
Up to 719.39 psig
-320°F - +450°F
NPS ¼-2
Pressure Regulator
N/A
N/A
NPS ¼-2
Pressure Regulator
Up to 400.3 psig
N/A
NPS ¼-½
Pressure Regulator
Up to 600 psi
-320°F - +450°F
NPS ⅛-2
Control valve
Up to 1499.69 psig
Up to +450°F
NPS ¼-2
Control valve
Up to 199 psi
Up to +400°F
NPS ¾-2
Control valve
Up to 600 psi
-320°F - +150°F
NPS ½-2
N/A
Up to 653 psi
+150°F - -320°F
NPS ¼-2
Control valve
Up to 300.23 psig
Up to +801°F
NPS ½-6
N/A
Up to 2400.38 psig
-320°F - +180°F
NPS ⅜-¾
N/A
Up to 249.47 psig
-321°F - +752°F
NPS ¼-1½
N/A
Up to 300.23 psig
Up to +180°F
NPS ½-2
N/A
Up to 249.47 psig
Up to +180°F
NPS ½-2
Control valve