Biffi Actuators & Controls

Biffi has been a leading manufacturer of valve actuators for more than 50 years. Biffi is one of the few manufacturers with a global presence that can offer customers a comprehensive selection of standard as well as specially designed actuation products including electric, pneumatic, hydraulic, gas-hydraulic, and subsea actuators. All are available with a full complement of accessories, suitable for a wide range of applications. Biffi database of custom-designed actuation solutions continually assists customers in optimizing their valve automation requirements in a wide variety of segments including pipelines, oil and gas, chemical, and power generation.

Electric Actuators

Model
Voltage
Type
Temperature
Up to 690 V
Multiturn/Quarterturn
-22°F - +185°F
Up to 690 V
Quarterturn
-4°F - +185°F
Up to 690 V
Quarterturn
-4°F - +185°F

Hydraulic Actuators

Model
Voltage
Type
Temperature
N/A
N/A
N/A
N/A
Quarterturn
-20°F - +210°F
N/A
N/A
N/A

Pneumatic Actuators

Model
Voltage
Type
Temperature
N/A
Quarterturn
-65°F - +300°F
N/A
Quarterturn
-22°F - +212°F
N/A
Quarterturn
-65°F - +300°F