HANCOCK

Hancock valves provide cast and forged steel gate, globe, and check valves suitable for most power, petroleum, chemical, petrochemical, and general industry process applications.

With a proven reputation for economical service established over 100 years ago, Hancock offers a complete range of carbon steel and stainless steel valves up to ASME Class 1500 in sizes DN 15 - 600 (NPS ½ – 24), with a choice of end connections including screwed, socket weld, flanged, or butt weld.